IESNA:LM-63-2002
[TEST]P1437568
[TESTLAB]INNOVATION CENTER(G1)
[ISSUEDATE]03/27/202
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G1-2602-696-12)
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGraw-Edison
[LUMCAT]GALN-SB9D-730-U-T3LG-HSS
[LUMINAIRE] GALLEON II AREA AND ROADWAY HIGH DENSITY LUMINAIRE 900mA 9xLight Square PACKAGE 70CRI 3000K FIXTURE w/ TYPE III LOW GLARE WITH HOUSE SIDE SHIELD
[LAMP] (234) 3000K CCT, 70 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 5.48A 658.0W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]70
[_SEARCH_COLORTEMP]3000K
[_PF]0.97
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] POLE, ARM
[_LIFETIME_TM21_2011] 60000
[_LIFETIME PERCENTAGE] L70(10000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]70834.5
TILT=NONE
234 -1 1 37 22 1 1 1.5000 1.5000 0.0000
1.000 1 658.0
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 65 75 80 85 90 95 105 115 125 135 145 155 165 175 180 
9866.1 9926.5 9362.7 8255.3 7631.1 7570.7 7611.0 7772.1 8094.2 8517.1 8980.2 9926.5 12000.4 14537.4 17416.7 20235.5 22410.1 24101.4 
26155.2 27544.5 28289.5 28370.0 26698.8 25128.3 23779.3 21242.3 16047.5 10893.0 8698.3 5718.3 2073.9 1107.4 745.0 402.7 281.9 161.1 0.0 
9866.1 9946.6 9382.9 8295.6 7671.4 7590.8 7651.3 7812.3 8114.4 8577.5 9060.7 9946.6 12020.5 14638.1 17658.3 20296.0 22611.5 24584.7 
26356.5 27786.1 28712.3 28772.7 26940.5 25369.9 23900.1 21322.8 16349.5 11235.3 8698.3 5738.4 2073.9 1147.7 765.1 422.8 281.9 161.1 0.0 
9866.1 9926.5 9423.1 8456.6 7772.1 7671.4 7731.8 7913.0 8235.2 8738.5 9302.3 10107.7 11879.6 14617.9 17597.9 20577.8 23316.2 25611.6 
27806.3 29759.3 30866.8 31249.3 30786.2 28712.3 26940.5 24927.0 19651.6 13228.6 9382.9 6382.8 2798.7 1349.0 906.1 604.0 463.1 261.8 0.0 
9866.1 9946.6 9523.8 8658.0 7973.4 7892.9 7913.0 8114.4 8496.9 9060.7 9825.8 10772.2 12060.8 14497.1 17557.6 20920.1 24000.8 26678.7 
29215.7 31410.4 32960.8 33947.4 34108.5 33826.6 32517.8 30162.0 28390.2 25531.0 20517.4 13027.3 5214.9 2154.4 1328.9 865.8 624.2 
302.0 0.0 
9866.1 9986.9 9664.7 9121.1 8396.2 8255.3 8335.8 8577.5 9020.4 9725.1 10671.5 11859.4 13168.2 15000.5 17618.0 20960.4 24705.5 28108.3 
30665.4 32900.4 34571.6 35699.1 36585.1 37491.1 37833.4 37148.8 36021.3 34189.0 29839.9 21161.8 11195.0 4288.7 2073.9 1107.4 624.2 
302.0 0.0 
9866.1 9966.8 9805.7 9543.9 9101.0 8859.3 9020.4 9443.3 9966.8 10691.6 11799.0 13248.7 14960.2 16671.7 18866.4 21826.2 25390.1 28873.4 
31833.2 33484.3 34752.8 36061.6 37430.7 39222.7 40974.5 42323.5 42947.7 43209.4 39867.0 30403.7 18101.3 7369.4 2839.0 1328.9 644.3 
281.9 0.0 
9866.1 10047.3 9986.9 10007.0 10007.0 9986.9 10148.0 10651.3 11396.3 12423.2 13691.7 15302.5 17195.2 19450.3 22027.6 25007.5 27464.0 29799.6 
31813.1 33605.1 35296.4 36987.8 39323.4 41820.1 43974.6 44719.6 42988.0 39625.4 35457.5 28913.7 17618.0 6886.1 2214.8 1067.1 463.1 
140.9 0.0 
9866.1 10027.2 10107.7 10309.1 10631.2 11054.0 11718.5 12403.1 13329.3 14456.8 15946.8 17859.6 20094.6 22772.5 25732.4 28873.4 31410.4 33202.4 
34712.5 36343.4 38477.7 40893.9 43128.9 44659.1 43149.0 39947.6 36041.4 30987.6 23396.7 13530.6 6463.3 3302.1 1852.4 1087.3 684.6 
241.6 0.0 
9866.1 10027.2 10228.5 10570.8 11094.3 11839.3 12825.9 14013.9 15443.4 17014.0 18866.4 21040.9 23577.9 26557.9 29940.6 33081.6 35578.3 37611.9 
39202.6 41397.3 44276.6 47075.3 48706.3 47437.8 44155.8 40551.6 35417.2 26980.7 17134.8 8899.6 4832.4 2738.3 1852.4 1308.8 765.1 302.0 
0.0 
9866.1 10007.0 10208.4 10651.3 11255.4 12080.9 13168.2 14396.4 16007.2 17597.9 19571.1 21866.5 24725.6 27766.0 31410.4 34954.1 38095.2 40893.9 
43290.0 46189.4 50035.2 53115.8 54545.4 52773.5 48525.0 42665.8 34913.9 24383.3 13470.2 6866.0 3745.1 2335.6 1570.5 1067.1 664.5 342.3 
0.0 
9866.1 9926.5 10127.8 10590.9 11275.5 12161.5 13188.3 14617.9 16168.3 17879.8 19953.7 22289.3 25067.9 28088.1 31672.2 35356.8 38276.4 40813.4 
42786.6 45001.4 47800.2 49411.0 49270.0 46129.0 40753.0 34430.6 27081.4 17738.8 9503.7 4691.4 2839.0 1771.9 1188.0 684.6 463.1 201.3 0.0 
9866.1 9906.4 10067.4 10470.1 11074.2 11879.6 12866.2 14054.1 15544.1 17014.0 18705.3 20638.2 22853.1 25390.1 28269.4 31470.8 34390.4 36605.2 
38397.2 40269.7 42081.9 42524.9 41296.6 37249.5 31994.3 26175.3 20074.5 12987.0 6845.9 3543.7 2275.2 1469.8 865.8 443.0 281.9 140.9 0.0 
9866.1 9846.0 9946.6 10228.5 10691.6 11335.9 12101.1 12987.0 13973.6 15081.0 16208.6 17497.2 19067.7 20819.5 22994.0 25490.7 27443.8 29014.4 
29638.5 29739.2 29497.6 27564.6 23900.1 18222.1 12926.6 9282.2 6664.6 4308.9 2516.9 1651.1 1107.4 745.0 463.1 241.6 120.8 40.3 0.0 
9866.1 9725.1 9584.2 9564.1 9604.3 9745.3 9886.2 9966.8 10067.4 9986.9 9745.3 9362.7 9080.8 9060.7 9523.8 10148.0 10248.7 9282.2 7751.9 
6322.4 4832.4 3543.7 2778.6 2214.8 1792.0 1449.7 1127.6 845.7 624.2 463.1 342.3 241.6 161.1 80.5 20.1 20.1 0.0 
9866.1 9483.5 9060.7 8637.9 8235.2 7832.5 7309.0 6423.0 5295.5 4308.9 3886.0 3906.2 4167.9 4590.8 4912.9 4832.4 4127.6 3201.4 2375.9 1912.8 
1691.3 1570.5 1409.4 1208.1 986.6 825.5 664.5 583.9 503.4 443.0 362.4 302.0 201.3 80.5 20.1 0.0 0.0 
9866.1 9362.7 8617.7 7812.3 7006.9 6020.3 4691.4 3422.9 2899.4 2798.7 2778.6 2778.6 2818.9 2879.3 2718.2 2194.7 1651.1 1389.3 1228.2 1087.3 1006.7 
926.2 845.7 765.1 704.7 664.5 604.0 463.1 342.3 261.8 161.1 100.7 40.3 20.1 0.0 0.0 0.0 
9866.1 9201.6 8194.9 7087.5 5839.1 4389.4 3040.4 2617.5 2516.9 2396.0 2295.4 2214.8 2134.3 2013.5 1751.7 1389.3 1188.0 1006.7 865.8 785.3 704.7 
664.5 604.0 583.9 523.5 463.1 402.7 342.3 261.8 181.2 140.9 80.5 40.3 0.0 0.0 0.0 0.0 
9866.1 9060.7 7772.1 6463.3 4933.0 3241.7 2637.7 2476.6 2355.8 2214.8 2073.9 1892.7 1731.6 1550.4 1328.9 1147.7 986.6 845.7 745.0 684.6 624.2 583.9 
543.6 503.4 463.1 422.8 362.4 281.9 241.6 201.3 140.9 80.5 20.1 0.0 0.0 0.0 0.0 
9866.1 8879.5 7530.4 5919.7 4147.8 2778.6 2537.0 2416.2 2275.2 2134.3 1953.1 1731.6 1530.3 1328.9 1147.7 1006.7 885.9 765.1 704.7 644.3 583.9 543.6 503.4 
463.1 402.7 362.4 302.0 241.6 201.3 161.1 100.7 40.3 0.0 0.0 0.0 0.0 0.0 
9866.1 8839.2 7329.1 5637.8 3584.0 2657.8 2516.9 2396.0 2255.1 2094.0 1892.7 1691.3 1469.8 1268.5 1087.3 946.3 845.7 745.0 664.5 604.0 543.6 503.4 443.0 
402.7 362.4 281.9 221.5 201.3 161.1 120.8 60.4 20.1 0.0 0.0 0.0 0.0 0.0 
9866.1 8819.1 7228.4 5396.1 3322.3 2637.7 2496.7 2375.9 2255.1 2094.0 1872.5 1651.1 1429.6 1248.4 1087.3 966.5 865.8 785.3 684.6 604.0 523.5 483.2 422.8 
382.6 322.2 221.5 161.1 140.9 100.7 60.4 40.3 0.0 0.0 0.0 0.0 0.0 0.0 
9866.1 8738.5 7208.3 5416.3 3302.1 2617.5 2496.7 2375.9 2235.0 2073.9 1872.5 1651.1 1449.7 1268.5 1107.4 986.6 885.9 785.3 684.6 604.0 523.5 483.2 422.8 
382.6 322.2 221.5 161.1 120.8 100.7 60.4 20.1 0.0 0.0 0.0 0.0 0.0 0.0 
